??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 816-B08-THA-16-605-11
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 605-11
Bill of material
BALLUFF BNS 816-B08-THA-16-605-11
TC
Product identifier
BNS 816-B08-THA-16-605-11
PX
Product view
1848
SA
number of plungers
CS
Code for Switching element
L1
Switch position spacing
mm
L2
distance L2
180 mm
L3
gap L3
162 mm
L4
gap L4
148 mm
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
RENDER
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.